Y1002B
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y1002B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic light duty application | |
| Bore diameter | 3.25 in | |
| Construction type | Tie Rod | |
| Cushion Location | Head 2 | |
| Cushions | Cushioned head end | |
| Feature | Advanced design featuresLightweight but strongBuilt to last | |
| Model Code | VP07GWXA1ANY1002B | |
| Mounting style | Head Rectangular flange | |
| Non-Rotating | No | |
| Piston Seal Material | Viton-A | |
| Piston Seal Type | Viton lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Height | 3.75 in | |
| Product Length/Depth | 7.125 in | |
| Product Type | Tie-Rod | |
| Product Volume | 146.953 in³ | |
| Product Width | 5.5 in | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Urethane | |
| Rod Seal Type 1 | Urethane Ultra Seal with Scraper | |
| Sub-brand | None | |
| Trade Name | VP Series | |
| Working pressure - max | 250 Psi |