Y1002K
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y1002K
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic medium duty application |
| Bore diameter | 1.57 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Cap 2 |
| Cushions | Cushioned cap end |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | TV09CJ0N8WCY1002K |
| Mounting style | Head rectangular |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 3-Cap 3 |
| Port Type | Oversize BSPP |
| Product Height | 2.48031496 in |
| Product Type | Tie-Rod |
| Product Width | 4.33070866 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.1 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Intermediate Male Metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | PolyPak |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | TV Series |
| Working pressure - max | 210 Psi |