Y1002P
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y1002P
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic light duty application | |
| Bore diameter | 2 in | |
| Construction type | Tie Rod | |
| Cushion Location | Cap 3 | |
| Cushions | Cushioned cap end | |
| Feature | Advanced design featuresLightweight but strongBuilt to last | |
| Model Code | VP24DCSX1KNY1002P | |
| Mounting style | No mount | |
| Non-Rotating | No | |
| Port Type | NPTF | |
| Product Height | 2.5 in | |
| Product Length/Depth | 5.5 in | |
| Product Type | Tie-Rod | |
| Product Volume | 34.375 in³ | |
| Product Width | 2.5 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .625 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Short Female UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Sub-brand | None | |
| Trade Name | VP Series | |
| Working pressure - max | 250 Psi |