Y1002Y
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y1002Y
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic medium duty application |
| Bore diameter | 3.94 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | TV01HQ0L7RAY1002Y |
| Mounting style | Side Lug |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton wiper double-lipped |
| Port Location | Head 2-Cap 2 |
| Port Type | BSPP |
| Product Height | 8.07086614 in |
| Product Type | Tie-Rod |
| Product Width | 12.51968504 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 2.2 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Intermediate Male Metric thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | TV Series |
| Working pressure - max | 210 Psi |