Danfoss Hydro-Line
Y1003C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12052886
Y1003C
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 12 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Feature | Designed for smooth operationEasy and affordable to serviceUltra heavy-duty |
| Model Code | HGGS-12.00X61.00-N-8.00-G-X-P-R-1-3-Y1003C |
| Mounting style | Head rectangular |
| Net Stroke Length | 61 in |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod 1 Diameter | 8 in |
| Rod Material | Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | Hydro-Line |
| Trade Name | HG Series |
| Working pressure - max | 3000 Psi |