Y10061
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y10061
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic light duty application |
| Bore diameter | 6 in |
| Construction type | Tie Rod |
| Cushion Location | Head 1-Cap 2 |
| Cushions | Cushioned both ends |
| Feature | Advanced design featuresLightweight but strongBuilt to last |
| Model Code | VP02LAAA1ANY10061 |
| Mounting style | Side Tapped |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 3.25 in |
| Product Length/Depth | 9.19 in |
| Product Type | Tie-Rod |
| Product Volume | 194.139 in³ |
| Product Width | 6.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal with Scraper |
| Sub-brand | None |
| Trade Name | VP Series |
| Working pressure - max | 250 Psi |