Y1006B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y1006B
Product specifications
Characteristic | Value |
|---|---|
| Application | Hydraulic medium duty application |
| Bore diameter | 4.92 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 2-Cap 2 |
| Cushions | Cushioned both ends |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Model Code | TV47KQXN7KRY1006B |
| Mounting style | Cap Clevis |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | BSPP |
| Product Height | 6.49606299 in |
| Product Length/Depth | 21.37795276 in |
| Product Type | Tie-Rod |
| Product Volume | 902.125 in³ |
| Product Width | 6.49606299 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 2.2 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | PolyPak |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | TV Series |
| Working pressure - max | 210 Psi |