Y1006K
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y1006K
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic heavy duty application |
| Bore diameter | 14 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Designed for smooth operationEasy and affordable to serviceUltra heavy-duty |
| Model Code | VG09T4GN3MAY1006K |
| Mounting style | Head rectangular |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands |
| Port Location | Head 1-Cap 3 |
| Port Type | SAE/UN O-ring |
| Product Height | 17.13 in |
| Product Type | Tie-Rod |
| Product Width | 25 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 7 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Grooved End |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | PolyPak |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | VG Series |
| Working pressure - max | 3000 Psi |