Y10089
VP07DAXAXANY10089
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Industrial application |
Chrome Plated Bore | Yes |
Close Stroke Tolerances | No |
Construction type | Tie Rod |
Feature | Advanced design featuresLightweight but strongBuilt to last |
Model Code | VP07DAXAXANY10089 |
Non-Rotating | Yes |
Product Type | Tie-Rod |
Reciprocating | Yes |
Sub-brand | None |
Tandem | No |
Trade Name | VP Series |