Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bore Diameter | E | 2.50 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cushion location | A | Non cushioned |
| Extra rod projection | 0C | 0.75 Inch extra rod length |
| First rod end type | 2 | Short female UN thread |
| Gross stroke | 13.00 | 13.00 inch |
| Model Code 1 | TE01EAJX1AAY1008C | |
| Mounting style | 01 | Side lug |
| Paint specification | 7468_20 | Std vickers blue alkyd enamel |
| Port location | A | Port head 1 cap 1 |
| Port size | NPTF-0.375 | NPTF-0.375 |
| Port type | 1 | Standard NPTF |
| Rod flats | 2 FLATS | 2 flats |
| Seal Type | X | Custom seal |
| Series | TE | TE Series-250 psi air cylinder |
| Switch location | A | No switch |
| Test pressure | 250 | |
| Working pressure | 250 | |
| Working stroke | 13.00 |