Y100EH
TA10HABA1SAY100EH
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Pneumatic medium duty application |
Chrome Plated Bore | Yes |
Construction type | Threaded |
Cushion Location | None |
Cushions | Non-cushioned |
Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
Non-Rotating | No |
Product Type | Threaded |
Reciprocating | Yes |
Rod Coating | Chrome |
Shot Peen Rod | No |
Sub-brand | None |
Tandem | No |
Trade Name | TA Series |
Working pressure - max | 250 Psi |