Danfoss DuraForce
Z-560AW02104A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z-560AW02104A
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Configuration | Single |
| Design code | A |
| Displacement | 75 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Compact packagingDisplacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (610 psi) |
| Gear Pump Supply | External |
| Identification | Danfoss |
| Main Port Orientation | Radial |
| Maximum Control Pressure Hydraulic and Electric Controls | 10 bar |
| Maximum Input Power | 247 kW |
| Minimum Control Pressure Hydraulic and Electric Controls | 4 bar |
| Minimum Working Pressure | 420 bar |
| Model Code | HPV075L0T1MN1DE25200GBBAE071071000AA |
| Mounting Flange Location | Standard J744 |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 420 bar |
| Product Height | 11.14 in |
| Product Length/Depth | 14.21 in |
| Product Type | Closed Circuit Piston Pump |
| Product Volume | 2068.973 in³ |
| Product Weight | 108.027 lb |
| Product Width | 13.07 in |
| Rated speed - max | 2900 RPM |
| Relief valve setting | 420 bar |
| Shaft rotation | Left |
| Special features | None |
| Sub-brand | DuraForce |
| Swash Angle Sensor | No |
| Trade Name | HPV Series |
| Type | Variable Displacement |
| Unit type | Single |
| Working pressure - max | 500 bar |