Danfoss DuraForce
Z-560AW02111A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z-560AW02111A
Product specifications
Characteristic | Value |
|---|---|
| Application | Construction, Agriculture, Truck and Bus, Oil and Gas, and other mobile applications |
| Brand | Danfoss |
| Charge Pump | None |
| Configuration | Single |
| Control | Electro-Proportional/Pressure Cut-Off (E1P)/Round Solenoids |
| Control Solenoids | DIN / 24 V |
| Design code | A |
| Displacement | 210 cm³/rev |
| Drive Shaft Seal Configuration | Single |
| Feature | Compact packagingDisplacements: 55cc to 280cc (3.57 to 17.1 cu in)Operating pressure: 420 bar (610 psi) |
| Filter Configuration | Filter Flange With Filter Cartridge |
| Gear Pump Supply | None |
| Housing material | Cast Iron |
| Identification | Danfoss |
| Input Mounting Flange | SAE J744 standard (size 135: (*d)) |
| Main Port Orientation | Radial |
| Maximum Control Pressure Hydraulic and Electric Controls | 16 bar |
| Maximum Input Power | 326 kW |
| Maximum Input Torque | 836 Nm |
| Minimum Control Pressure Hydraulic and Electric Controls | 4 bar |
| Minimum Working Pressure | 420 bar |
| Model Code | HPV210R0S4MN2D0G010AQ000 0000000HR0AA |
| Paint | Anti Rust Conservation Oil |
| Peak Pressure Rating | 420 bar |
| Product Height | 13.85 in |
| Product Length/Depth | 23.26 in |
| Product Type | Closed Circuit Piston Pump |
| Product Volume | 4754.949 in³ |
| Product Weight | 291.01 lb |
| Product Width | 14.76 in |
| Shaft rotation | Right |
| Special features | None |
| Sub-brand | DuraForce |
| Swash Angle Sensor | No |
| Trade Name | HPV Series |
| Type | Variable Displacement |