HPV02-A2-165R-E1P1000BH2
Z-560AW02112A
Product specifications
Characteristic | Value |
---|
Brand | Danfoss |
Product height in | 13.480 |
Product height mm | 342.392 |
Product length in | 22.060 |
Product length mm | 560.324 |
Product width in | 14.070 |
Product width mm | 357.378 mm |
Sub brand | DuraForce |