Z004154-CVB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z004154-CVB
Product specifications
Characteristic | Value |
|---|---|
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron |
| Main Port Connections | SAE |
| Product Type | Manifold Packaged Systems |
| Sub-brand | None |
| Trade Name | CVB Series |