Z005743-CVB
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z005743-CVB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron | |
| Main Port Connections | SAE | |
| Product Type | Manifold Packaged Systems | |
| Sub-brand | None | |
| Trade Name | CVB Series |