SPRING-OD.240,FL.750,SR15.7
Z5032004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032004
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 11,877 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,90 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 4,6228 mm |
| Spring, Length Test | 14,7320 mm |
| Spring, Length unloaded | 19,0500 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 2,749 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7366 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |