SPRING-OD.240,FL.750,SR47.5
Z5032006
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 35,719 N | |
| Material | STAINLESS STEEL | STAINLESS STEE |
| Number of active Coils | 8,40 PC | |
| Remarks | PASSIVATED | PASSIVATED |
| Spring, Inside Diameter | 4,0640 mm | |
| Spring, Length Test | 14,7574 mm | |
| Spring, Length unloaded | 19,0500 mm | |
| Spring, Outside Diameter | 6,0960 mm | |
| Spring, Rate | 8,319 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,0160 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |