SPRING-OD.120,FL.620,SR4.1
Z5032017
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032017
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1,139 N |
| Material | MUSIC WIRE |
| Number of active Coils | 11,30 PC |
| Remarks | WIND-OPT |
| Spring, Inside Diameter | 2,3368 mm |
| Spring, Length Test | 14,2748 mm |
| Spring, Length unloaded | 15,7480 mm |
| Spring, Outside Diameter | 3,0480 mm |
| Spring, Rate | 0,718 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,3556 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |