SPRING-OD.365,FL1.366,SR62.0
Z5032018
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032018
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 53,379 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 9,70 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 6,2738 mm | |
| Spring, Length Test | 29,5910 mm | |
| Spring, Length unloaded | 34,6964 mm | |
| Spring, Outside Diameter | 9,2710 mm | |
| Spring, Rate | 10,858 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,4986 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |