SPRING-OD.420,FL.750,SR21.8
Z5032021
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032021
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 39,589 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,80 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 10,6680 mm |
| Spring, Length Test | 8,7630 mm |
| Spring, Length unloaded | 19,0500 mm |
| Spring, Outside Diameter | 10,6680 mm |
| Spring, Rate | 3,818 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,0668 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |