SPRING-OD.360,FL1.12,SR10
Z5032022
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032022
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 25,488 N |
| Material | MUSIC WIRE |
| Number of active Coils | 6,30 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 7,3660 mm |
| Spring, Length Test | 13,8938 mm |
| Spring, Length unloaded | 28,4480 mm |
| Spring, Outside Diameter | 9,1440 mm |
| Spring, Rate | 1,751 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,8890 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |