SPRING-OD.240,FL.440,SR9.591
Z5032026
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032026
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 2,745 N |
| Material | STAINLESS STEE |
| Number of active Coils | 4,29 PC |
| Remarks | SHOT PEENED |
| Spring, Inside Diameter | 4,8768 mm |
| Spring, Length Test | 9,5758 mm |
| Spring, Length unloaded | 11,1760 mm |
| Spring, Outside Diameter | 6,0960 mm |
| Spring, Rate | 1,680 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,6096 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |