SPRING-OD.310,FL.887,SR49.0
Z5032039
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032039
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 45,594 N |
| Material | MUSIC WIRE |
| Number of active Coils | 7,50 PC |
| Remarks | WIND-OPT |
| Spring, Inside Diameter | 5,5880 mm |
| Spring, Length Test | 17,2212 mm |
| Spring, Length unloaded | 22,5298 mm |
| Spring, Outside Diameter | 7,9756 mm |
| Spring, Rate | 8,581 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,1938 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |