SPRING-OD .300, FL1.10, SR26.05
Z5032103
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5032103
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 57,827 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 5,4864 mm |
| Spring, Length Test | 15,2400 mm |
| Spring, Length unloaded | 27,9400 mm |
| Spring, Outside Diameter | 7,6200 mm |
| Spring, Rate | 4,562 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,0668 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |