SPRING-OD.480,FL2.326,SR100.0
Z5033012
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 191,274 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 12,90 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 7,8232 mm | |
| Spring, Length Test | 48,1584 mm | |
| Spring, Length unloaded | 59,0804 mm | |
| Spring, Outside Diameter | 12,1920 mm | |
| Spring, Rate | 17,513 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,1844 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |