SPRING-OD.460,FL1.015,SR163
Z5033028
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033028
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 164,584 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 6,50 PC | |
| Remarks | N/A | |
| Spring, Inside Diameter | 7,7216 mm | |
| Spring, Length Test | 19,7104 mm | |
| Spring, Length unloaded | 25,7810 mm | |
| Spring, Outside Diameter | 11,6840 mm | |
| Spring, Rate | 28,546 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,9812 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |