SPRING
Z5033043
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033043
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 80,068 N |
| Material | MUSIC WIRE |
| Number of active Coils | 15,00 PC |
| Remarks | WIND-OPT |
| Spring, Inside Diameter | 12,8524 mm |
| Spring, Length Test | 37,7444 mm |
| Spring, Length unloaded | 83,4644 mm |
| Spring, Outside Diameter | 16,2560 mm |
| Spring, Rate | 1,751 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,7018 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |