SPRING-OD.600, FL1.25, SR209
Z5033066
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033066
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 276,679 N | |
| Material | MUSIC WIRE | MUSIC WIRE |
| Number of active Coils | 5,00 PC | |
| Remarks | SHOT PEENED | SHOT PEENED |
| Spring, Inside Diameter | 10,2616 mm | |
| Spring, Length Test | 24,1300 mm | |
| Spring, Length unloaded | 31,7500 mm | |
| Spring, Outside Diameter | 15,2400 mm | |
| Spring, Rate | 36,602 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,4892 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |