SPRING-OD .600, FL.870,SR47.08
Z5033072
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033072
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 45,016 N |
| Material | MUSIC WIRE |
| Number of active Coils | 3,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 12,0650 mm |
| Spring, Length Test | 16,5100 mm |
| Spring, Length unloaded | 22,0980 mm |
| Spring, Outside Diameter | 15,2400 mm |
| Spring, Rate | 8,245 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,6002 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |