SPRING-OD.720, FL.75, SR103.5
Z5033073
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z5033073
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 87,630 N |
| Material | MUSIC WIRE |
| Number of active Coils | 2,30 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 14,1732 mm |
| Spring, Length Test | 14,2240 mm |
| Spring, Length unloaded | 19,0500 mm |
| Spring, Outside Diameter | 18,2880 mm |
| Spring, Rate | 18,126 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0574 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |