Z802165
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z802165
Product specifications
Characteristic | Value |
|---|---|
| Application | Mining Machinery, Injection Molding Machines, Metal Forming Machines, Oil and Gas Equipment, Conveyor Lines, Primary Metals, Metal Cutting Equipment |
| Auxiliary Mounting | SAE B-B, 2-/4-Bolt, 15T Spline |
| Bearing Life at Rated Pressure | 8000 hour |
| Code Title | Variable Displacement |
| Cold Start Temperature Limit | 104 °C |
| Control Special Features | None |
| Design code | A |
| End Cover Material | Ductile Iron |
| Feature | 50% less noiseOutstanding performancePro-FX ready |
| Fluid Cleanliness | ISO 18/13 |
| Fluid compatibility | SAE J183 FEB80 |
| Housing material | Cast Iron |
| Input shaft | SAE J744-38-1, SAE C-C, Straight Keyed |
| Input Speed - Minimum | 0 RPM |
| Input Speed - Rated | 1800 RPM |
| Main Port Size & Location | End |
| Maximum Case Pressure | .5 bar |
| Maximum Recommended Oil Viscosity | 40 cSt |
| Minimum Recommended Oil Viscosity | 16 cSt |
| Model Code | PVM-230-10 ELECTRONIC |
| Noise | 64 dB |
| Paint | None |
| Pressure Compensator Setting | 0 bar |
| Product Height | 8.66 in |
| Product Length/Depth | 15.38 in |
| Product Type | Open Circuit Piston Pump |
| Product Volume | 1603.617 in³ |
| Product Weight | 99 lb |
| Product Width | 12.04 in |
| Sub-brand | None |
| Trade Name | PVM Series |
| Valve Plate | Industrial |
| Vsd ready | No |