SCREW-SET,SOCKET,4-40,3/16LG,FLAT TIP
Z8246004
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z8246004
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | HIGH GRADE ALLOY STEEL | |
| Remarks | N/A | |
| Screw, Drive Type | INTERNAL HEXAGON | INTERNAL HEXA |
| Screw, Length | 4,7625 mm | |
| Screw, Point Type | CUP POINT | CUP POINT |
| Standard | ASME B18.3 | ASME B18.3 |
| Standard Class Level | N/A | |
| Thread, Size | 4-40 UNRC | 4-40 UNRC |
| Thread, Type | STANDARD THREAD | STANDARD THREA |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |