O RING-VITON,2,018,75/SAME HIC 133906
Z8805011
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z8805011
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | FKM75, ES-1281 | FKM75, ES-1281 |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 18,7706 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |