O RING-DISOGRIN,2,014
Z8809007
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z8809007
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | N/A | |
| Material | DISOGRIN URETHANE 92.5DUR | |
| O-Ring, Cross Section | 1,7780 mm | |
| O-Ring, Inside Diameter | 12,4206 mm | |
| Remarks | N/A | |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |