Z887000-BL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Z887000-BL
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Pressure Up to 275 bar (4,000 psi)Flow Up to 91 gpmMaterial Aluminum or Ductile Iron | |
| Main Port Connections | SAE | |
| Product Type | Manifold Packaged Systems | |
| Sub-brand | None | |
| Trade Name | CVB Series |