
Winner by Danfoss
ZB-06Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ZB-06Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Cross | |
| Brand | Winner by Danfoss | |
| End gender 1 | Female | |
| End gender 2 | Female | |
| End Gender 3 | Female | |
| End gender 4 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 3/8 IN | |
| End Size 3 | 3/8 IN | |
| End size 4 | 3/8 IN | |
| End type 1 | BSPP | |
| End type 2 | BSPP | |
| End Type 3 | BSPP | |
| End type 4 | BSPP | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 24 mm | |
| Item type | BSPP Female/BSPP Female/BSPP Female/BSPP Female Cross | |
| Product Height | 52 mm | |
| Product Length/Depth | 52 mm | |
| Product material | Carbon Steel | |
| Product Type | Cross Adapters | |
| Product Volume | 64.896 cm³ | |
| Product Weight | 176 g | |
| Product Width | 24 mm | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G3/8-19 | |
| Thread Size 2 | G3/8-19 | |
| Thread Size 3 | 3/8-19 | |
| Thread Size 4 | 3/8-19 | |
| Trade Name | ZB Series |