Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | ZW74708 | |
| Product height in | 0.500 | |
| Product height mm | 12.700 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product width in | 0.500 | |
| Product width mm | 12.700 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789261229 |
