-product-details

ZZPJT

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
ApplicationHydraulic medium duty application
Bore diameter6.3 in
Chrome Plated BoreYes
Construction typeTie Rod
Cushion LocationHead 3-Cap 3
CushionsCushioned both ends
FeatureCut cycle times and boost productionMade to lastReliable and safe operation
Model CodeTV15LW0L61WZZPJT
Mounting styleIntermediate Trunnion
Non-RotatingNo
Piston Seal MaterialViton-A
Piston Seal TypeViton wiper double-lipped
Port LocationHead 4-Cap 1
Port TypeSAE 4-Bolt Flange
Product Height8.07086614 in
Product TypeTie-Rod
Product Width12.95275591 in
ReciprocatingYes
Rod 1 Diameter4.33 in
Rod CoatingChrome
Rod End Style 1Intermediate Male Metric thread
Rod MaterialNon Case Hardened
Rod Seal Material 1Viton
Rod Seal Type 1Viton lip type
Single or Double RodSingle
Sub-brandNone
Trade NameTV Series
Working pressure - max210 Psi