-product-details

ZZPMJ

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustable StrokeYes
ApplicationHydraulic heavy duty application
Bore diameter4 in
Chrome Plated BoreYes
Construction typeTie Rod
Cushion LocationHead 3-Cap 3
CushionsCushioned both ends
Model CodeTZXXHMXT5KWZZPMJ
Non-RotatingYes
Port LocationHead 1-Cap 1
Port TypeNFPA Standard SAE/UN
ReciprocatingYes
Rod 1 Diameter2 in
Rod MaterialNon Case Hardened
Sub-brandNone
Working pressure - max3000 Psi