VP10ERXA2ANZZR4G
ZZR4G
ToolsZZR4G Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.000 |
| Product height mm | | 76.200 |
| Product length in | | 6.750 |
| Product length mm | | 171.450 |
| Product width in | | 3.000 |
| Product width mm | | 76.200 |