-product-details

ZZRAU

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustable StrokeYes
ApplicationPneumatic medium duty application
Bore diameter3 in
Chrome Plated BoreYes
Construction typeThreaded
Cushion LocationNone
CushionsNon-cushioned
FeatureEngineered for long lifeClean, compact designSmooth, reliable operation
Model CodeTA10FAXA1SAZZRAU
Mounting styleCap Clevis
Non-RotatingNo
Piston Seal MaterialNitrile
Piston Seal TypeSpecial, U-cup
Port LocationHead 4-Cap 4
Product TypeThreaded
ReciprocatingYes
Rod MaterialNon Case Hardened
Sub-brandNone
Trade NameTA Series
Working pressure - max250 Psi