ZZRF5
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ZZRF5
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 10 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Model Code | TE10RAAD1AAZZRF5 |
| Mounting style | Cap Clevis |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Special, U-cup |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 10.63 in |
| Product Type | Cylinder Piston Rod Assemblies |
| Product Width | 10.63 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.375 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Sub-brand | None |
| Trade Name | None |
| Working pressure - max | 250 Psi |