Danfoss Hydro-Line-product-details

Danfoss Hydro-Line

ZZRVR

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustable StrokeYes
ApplicationHydraulic heavy duty application
Bore diameter10 in
BrandDanfoss
Chrome Plated BoreYes
Construction typeTie Rod
FeatureDesigned for smooth operationEasy and affordable to serviceUltra heavy-duty
Model CodeHGGS-10.00X063.00-N-07.00-2M-X-X-X-1-4-ZZRVR
Mounting styleHead rectangular
Net Stroke Length63 in
Product TypeTie-Rod
ReciprocatingYes
Rod 1 Diameter7 in
Rod MaterialCase Hardened
Single or Double RodSingle
Sub-brandHydro-Line
Trade NameHG Series
Working pressure - max3000 Psi