-product-details

ZZSPL

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustable StrokeYes
ApplicationHydraulic medium duty application
Bore diameter1.5 in
Chrome Plated BoreYes
Close Stroke TolerancesNo
Construction typeThreaded
CushionsNon-cushioned
FeatureClean, compact designSmooth, reliable operationEngineered for long life
Model CodeTB20CADA1AAZZSPL
Mounting styleRod End Threaded Head
Non-RotatingNo
Piston Seal MaterialNitrile
Piston Seal TypeSpecial, U-cup
Product TypeThreaded
ReciprocatingYes
Rod CoatingChrome
Rod End Style 1Small male metric thread
Rod MaterialNon Case Hardened
Rod Seal Material 1Teflon with Carboxilated Nitrile
Rod Seal Type 1Carboxylated lip type
Single or Double RodSingle
Sub-brandNone
TandemNo
Trade NameTB Series
Working pressure - max1000 Psi