Danfoss Hydro-Line
ZZTA5
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ZZTA5
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2.48031496 in | |
| Brand | Danfoss | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushions | Non-cushioned | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | IHMU-63X900-N-36-2M-X-F-T-1-5-ZZTA5 | |
| Mounting style | Head Trunnion | |
| Net Stroke Length | 3.54330709 in | |
| Non-Rotating | Yes | |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands | |
| Port Location | Head 1-Cap 5 | |
| Product Height | 3.54 in | |
| Product Length/Depth | 11.93 in | |
| Product Type | Tie-Rod | |
| Product Volume | 231.01 in³ | |
| Product Width | 5.47 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.41732283 in | |
| Rod Coating | Chrome | |
| Rod Material | Case Hardened | |
| Rod Seal Material 1 | Viton | |
| Rod Seal Type 1 | Viton PolyPak | |
| Single or Double Rod | Single | |
| Sub-brand | Hydro-Line | |
| Trade Name | IHM Series | |
| Working pressure - max | 3000 Psi |