-product-details

ZZUDH

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
Adjustable StrokeYes
ApplicationHydraulic heavy duty application
Bore diameter8 in
Chrome Plated BoreYes
Construction typeTie Rod
Cushion LocationNone
CushionsNon-cushioned
Model CodeTZ22NYXN3KAZZUDH
Mounting styleHead Extended Tie rod
Non-RotatingYes
Port LocationHead 1-Cap 1
Port TypeSAE/UN O-ring
ReciprocatingYes
Rod 1 Diameter4.5 in
Rod MaterialNon Case Hardened
Single or Double RodSingle
Sub-brandNone
Working pressure - max3000 Psi