ZZVD9
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ZZVD9
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | No |
| Application | Hydraulic medium duty application |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushion Location | Head 3-Cap 3 |
| Cushions | Cushioned both ends |
| Model Code | TF10DWXA1AAZZVD9 |
| Mounting style | Cap Clevis |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Special, U-cup |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Single or Double Rod | Single |
| Sub-brand | None |
| Working pressure - max | 1000 Psi |