Head trunnion tie-rod cylinder

CYLINDER TL B6.00 R1.38 S6.00 IN M31, TL31LAXC1FAZZVTD

ZZVTD

Model code: TL31LAXC1FAZZVTD


Tools

Product specifications

Characteristic
Value
Description
Bore diameterL6.00 inch
BrandVICKERS BY DANFOSSVickers by Danfoss
Cushion locationANon cushioned
Customer part number5527482
Extra rod projection00No extra rod projection
First Rod End Type5Small Male UN Thd
Gross stroke6.006.00 inch
Model Code 1TL31LAXC1FAZZVTD
Mounting style31Double rod rectangular flange
Paint specification7632Black flat enamel
Port locationFPort head 2 cap 2
Port sizeNPTF-0.750NPTF-0.750
Port type1Standard NPTF
Product height in5.500
Product height mm139.700
Product width in7.000
Product width mm177.800
Rod flats2 FLATS2 flats
Seal typeCNitrile with glass filled teflon seal
Second Rod End Type2Short female UN thread
SeriesTLTL Series-250 psi nonlube air cylinder
Switch locationANo switch
Test pressure100
Working pressure250
Working stroke6.00