-product-details

ZZWNW

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.


Tools

Product specifications

Characteristic
Value
Description
ApplicationPneumatic medium duty application
Bore diameter2 in
Construction typeThreaded
Cushion LocationHead 2-Cap 2
CushionsCushioned both ends
FeatureEngineered for long lifeClean, compact designSmooth, reliable operation
Model CodeTA10DRBA1SAZZWNW
Mounting styleCap Clevis
Piston Seal MaterialNitrile
Piston Seal TypeNitrile lip-type
Port LocationHead 4-Cap 4
Port TypeNPTF
Product Height2.5 in
Product Length/Depth5.3 in
Product TypeThreaded
Product Volume33.125 in³
Product Width2.5 in
Rod Seal Material 1Teflon with Carboxilated Nitrile
Rod Seal Type 1Carboxylated lip type
Sub-brandNone
TandemNo
Trade NameTA Series
Working pressure - max250 Psi